To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Assembled S-Video Cable, Male / Female, 2.0 ft

These high quality S-Video cable assemblies utilize dual 75 Ohm coaxial cables for unmatched video signal transmission. The gold plated contacts of the SVHS connector assure distortion free performance. We typically carry these exceptional quality cable assemblies in stock in 7 handy lengths from 1 to 20 ft.

Features
  • 75 Ohm S-Video signal transmission
  • Available from stock in 7 lengths ranging from 1 to 20 feet
  • Gold plated contacts reduce signal loss
  • Quality construction assures distortion free video signal transmission
  • Dual coaxial cables support high quality video signal transmission
Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection

SKU CCD244MF-2
QTY available 59
Quantity Price
1 - 24 $6.12
25 - 49 $5.81
50 - 99 $5.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.12

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov