To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Assembled S-Video Male/Single RCA Male, 6.0 ft.

These difficult to find conversion cables allow connection between SVHS video and composite video often needed when interconnecting home entertainment equipment. All contacts of both the S-Video connector and the RCA connector are gold plated for minimal signal loss. Dual coaxial lines are utilized for optimum video signal transmission. We typically carry these useful cable assemblies in stock in 6 handy lengths from 2 to 25 ft.

Features
  • 75 Ohm S-Video signal transmission
  • Available from stock in 6 lengths ranging from 2 to 25 feet
  • Gold plated contacts reduce signal loss
  • Dual coaxial cables support high quality video signal transmission
  • S-Video to RCA interface combination allows conversion from SVHS to composite video
Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection

SKU CCD144MR-6
QTY available 34
Quantity Price
1 - 24 $29.39
25 - 49 $27.92
50 - 99 $26.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov