To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe DVI-D Dual Link DVI Cable, Male/Male w/Ferrite 1.0 ft

L-com's Deluxe DVI-D Dual Link cable assemblies offer high performance at a very affordable price. Our DVI-D Dual Link cable series include dual ferrite beads to reduce the adverse effects of EMI/RFI. Furthermore the CTLDVIMM DVI cable series feature gold flash plated contacts to keep costs down while providing reduced signal loss. This series is perfect for all your Dual Link DVI cable applications. Order online today!

Features
  • Available in 5 standard cable lengths ranging from 1 to 15 ft. Color is black
  • Dual molded integrated ferrites for EMI/RFI protection
  • Fully molded backshell construction is highly durable
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications

SKU CGDVI-DL-MM-1
QTY available 697
Quantity Price
1 - 24 $21.39
25 - 49 $19.25
50 - 99 $17.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $21.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov