To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Deluxe High Speed HDMI Cable with Ethernet, Male/ Male 1.0 M

Item # CGHDMM-1
Availability
92
Price Table
Quantity Price
1 - 24 $22.39
25 - 49 $20.15
50 - 99 $17.91
100 + Call Us
Add to Cart

Description

L-com's CGHDMM series HDMI cable products offer a very cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cables are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, PVC jackets, and double shielding which protects your A/V signals from EMI/RFI. Available in seven off the shelf lengths, these cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • Available in 7 standard lengths ranging from 0.3m to 5m
  • Cable color is black, molded backshell is red
  • Fully molded backshell construction is highly durable
  • Used to connect an HDMI® source to an HDMI® Display
  • Gold plated contact pins to minimize signal loss
Application
  • 1080p
  • Set top box applications
  • HDTV
  • High Speed HDMI with Ethernet applications
  • Home theatre


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov