Description
The DVIDDLFT field termination connector provides an easy and convenient way to perform field termination of any DVI-D Dual Link/Single Link cable. Separate connection points are provided for all 24 positions of the connector. The terminal block design with set screws provides reliable electrical connections utilizing no special tools. Additionally the terminal block area is clearly marked making proper termination virtually foolproof. Order online today!
Features
Application
![]() Accessories |