DVI-D Dual Link LSZH DVI Cable Male / Male 45 Degree Left, 15.0 ft

Item # DVIDDLZ-45-15
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: DVIDDLZ-45-5

Description

L-com's DVIDDLZ-45-XX series cables are perfect for tight fit and confined space DVI applications. These rugged cable assemblies feature a standard DVI-D Dual Link connector on one end and a 45 degree left exit DVI-D Dual Link connector on the other. These LSZH 45° DVI cables are designed for use in enclosures, cabinets or other confined spaces where standard DVI connector will not fit. Order online today!

Features
  • Low profile thumbscrews on the right angle end allow for maximum space savings
  • Used to Connect DVI-D Dual Link sources and displays in tight spaces
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Integrated ferrites help reduce the effects of EMI/RFI
  • LSZH jacket and over mold material
Application
  • Digital Signage
  • Professional A/V
  • Digital video
  • PC display


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov