To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DVI-D Dual Link LSZH DVI Cable Male / Male Right Angle,Left 1.0 ft

L-com's DVIDD-RA3Z-XX series cables are perfect for tight fit and confined space DVI applications. These rugged cable assemblies feature a standard DVI-D Dual Link connector on one end and a right angle DVI-D Dual Link connector on the other. These LSZH right angle DVI cables are designed for use in enclosures, cabinets or other confined spaces where standard DVI connector will not fit. Order online today!

Features
  • Integrated ferrites help reduce the effects of EMI/RFI
  • LSZH jacket and over mold material
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Low profile thumbscrews on the right angle end allow for maximum space savings
  • Used to Connect DVI-D Dual Link sources and displays in tight spaces
Application
  • Digital video
  • PC display
  • Digital Signage
  • Professional A/V

SKU DVIDD-RA3Z-1
QTY available 45
Quantity Price
1 - 24 $13.34
25 - 49 $12.67
50 - 99 $12.01
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.34

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov