To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI Swivel Connector Cable, HDMI Male / HDMI Male 4.0 M

L-com's swivel connector HDMI cable products are perfect for tight fit applications where regular straight HDMI connectors won't work. These swivel connector HDMI cables feature 30 AWG conductors and PVC cable jackets. A 100% aluminum Mylar shield along with a copper braided shield protects HDMI A/V transmissions for EMI/RFI noise. Order online today!


Features
  • High density double shielded PVC jacket reduces EMI/RFI
  • PE insulation results in lower cross talk
  • Used to connect set-top boxes, video game consoles, DVD players, AV receivers, media servers and HDTV's
  • 24k gold plated connectors ensure superior signal integrity
  • Connectors: HDMI Type A Male
Application
  • Set top box applications
  • Digital Signage
  • HDTV applications
  • Home Theatre

SKU SWHD-4
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov