High Speed HDMI Cable with Ethernet, Male/ Male LSZH 3.0 M

SKU HDCAMMZ-3
QTY available 68
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



L-com's HDCAMMZ series HDMI cable products offer a cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cable products are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, LSZH jackets, and double shielding which protects your A/V signals from EMI/RFI. Available in six off the shelf lengths, these HDMI cables are perfect for all your high speed HDMI applications. Order online today!

Features
  • 4K Support
  • Additional Color Spaces
  • Audio Return Channel
  • 3D over HDMI
  • HDMI Ethernet Channel

Application
  • HDTV
  • High Speed HDMI with Ethernet applications
  • Home theatre
  • 1080p
  • Set top box applications

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.