To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, Left Exit 1.0 M

L-com's HDRA2 series right angle HDMI cables are perfect for tight fit and confined space HDMI applications. These rugged HDMI cable assemblies feature a standard HDMI Male A connector on one end and a right angle HDMI Male A connector on the other. These right angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Order online today!

Features
  • 3D over HDMI
  • 4K Support
  • RoHS compliant
  • Used to Connect HDMI sources and displays in tight spaces
  • HDMI Ethernet Channel
Application
  • Professional A/V
  • Digital audio/video
  • Digital Signage
  • Multimedia

SKU HDRA2-1
QTY available 122
Quantity Price
1 - 24 $36.79
25 - 49 $34.95
50 - 99 $33.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov