High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, LSZH, Left Exit 2.0 m

Item # HDRAZ2-2
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: HDRAZ2-3

Description

L-com's HDRAZ2 series right angle HDMI cables are perfect for tight fit and confined space HDMI applications. These rugged right angle HDMI cable assemblies feature a standard HDMI Male A connector on one end and a right angle HDMI Male A connector on the other. LSZH jackets protect valuable electronics and human life in the event of a fire. These right angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Order online today!

Features
  • 3D over HDMI
  • 4K Support
  • LSZH jacket and over mold material
  • Used to Connect HDMI sources and displays in tight spaces
  • HDMI Ethernet Channel
Application
  • Professional A/V
  • Digital audio/video
  • Digital Signage
  • Shipboard use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov