To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

KVM Cable, Male / Male, 3.0 ft

The CTL3KVM Series combines a HD15 (Video) cable with two Mini DIN 6 (Keyboard and Mouse) lines into one assembly allowing neat and easy hookup of KVM lines. Video line uses fully shielded inner conductors plus three coaxials for optimum signal quality. Fully molded construction produces a robust assembly. Available in 8 standard lengths from 3 to 100 ft.

Features
  • 75 Ohm coaxial cable for video line assures high quality signal transmission
  • Molded connector strain relief produces durable cable assembly
  • Available in 8 standard lengths from 3 to 100 ft
  • Integrated HD15 with two Mini DIN 6 connectors allows easy KVM connections
  • Keyboard, Video and Mouse (KVM) connection between CPU and device
Application
  • Multiple server access and control
  • Security monitoring
  • Data center management
  • KVM interconnect applications

SKU CTL3KVMM-3
QTY available 13
Quantity Price
1 - 24 $14.91
25 - 49 $14.16
50 - 99 $13.42
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.91

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov