KVM Cable, Male / Male, 7.5 ft

Item # CTL3KVMM-7.5
Availability
22
Price Table
Quantity Price
1 - 9 $21.33
10 - 24 $20.48
25 - 99 $19.62
100 + Call Us
Add to Cart

Description

The CTL3KVM Series combines a HD15 (Video) cable with two Mini DIN 6 (Keyboard and Mouse) lines into one assembly allowing neat and easy hookup of KVM lines. Video line uses fully shielded inner conductors plus three coaxials for optimum signal quality. Fully molded construction produces a robust assembly. Available in 8 standard lengths from 3 to 100 ft.

Features
  • Available in 8 standard lengths from 3 to 100 ft
  • Integrated HD15 with two Mini DIN 6 connectors allows easy KVM connections
  • 75 Ohm coaxial cable for video line assures high quality signal transmission
  • Keyboard, Video and Mouse (KVM) connection between CPU and device
  • Molded connector strain relief produces durable cable assembly
Application
  • Data center management
  • KVM interconnect applications
  • Multiple server access and control
  • Security monitoring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov