Metal Armored DVI-D Single Link DVI Cable Male / Male 3.0 ft

Item # CTLDVISMT-3
Availability
45
Price Table
Quantity Price
1 - 24 $11.49
25 - 49 $10.34
50 - 99 $9.19
100 + Call Us
Add to Cart

Description

These unique cables feature a stainless steel crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Fully molded backshell construction is highly durable
  • RoHS compliant
  • Used to Connect DVI-D Single Link sources and displays
  • Metal protective outer jacket
Application
  • Professional A/V
  • Digital Signage
  • Digital video
  • PC display


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov