To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Molded S-Video Cable, Male / Male, 50.0 ft

These high quality S-Video cable assemblies utilize dual 75 Ohm coaxial cables for unmatched video signal transmission. The molded strain relief Mini Din 4 male connectors with gold plated contacts assure distortion free performance. We typically carry these exceptional quality cable assemblies in stock in 10 handy lengths from 1 to 50 ft.

Features
  • Gold plated contacts reduce signal loss
  • Molded strain reliefs produce a durable cable assembly
  • Available from stock in 10 lengths ranging from 1 to 50 feet
  • Dual coaxial cables support high quality video signal transmission
  • Length of cable 50 feet
Application
  • Analog video
  • Set top box
  • S-video applications
  • Video projection

SKU CCD234MM-50
QTY available 30
Quantity Price
1 - 24 $10.80
25 - 49 $10.26
50 - 99 $9.72
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.80

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov