Plastic Armored DVI-D Single Link DVI Cable Male / Male 5.0 ft

Item # CTLDVISPL-5
Availability
13
Price Table
Quantity Price
1 - 24 $11.75
25 - 49 $11.16
50 - 99 $10.58
100 + Call Us
Add to Cart

Description

These unique cables feature a hardened PVC crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

Features
  • Hardened PVC material provides 800 PSI crush resistance
  • RoHS compliant
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • DVI cable assembly with plastic protective outer jacket
  • Foil plus braid shield provides maximum protection against EMI/RFI
Application
  • Digital Signage
  • Professional A/V
  • Digital video
  • PC display


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov