DVI-I single link cables are capable of transmitting both an analog and digital signal. Our premium DVI-I Single Link cable series include dual ferrite beads plus a custom steel internal enclosure under the molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. We stock these assemblies in 4 lengths from 3 to 15 ft.