To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG59A Coaxial Cable, RCA Male / Male, 1.0 ft

This series of high quality 75 Ohm RG59A/U cable assemblies is ideal for applications where optimum audio or video signal transmission is needed. Our RCA connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 5 standard lengths from 1 to 12 feet, typically stocked and ready for immediate delivery.

Features
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • Gold plated contacts reduce signal loss
  • RG59A/U stranded center conductor enhances flexibility
  • 75 Ohm audio and video signal transmission
  • Available from stock in 5 lengths ranging from 1 to 12 feet
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission

SKU CC59A-RR-1
QTY available 1156
Quantity Price
1 - 24 $9.09
25 - 49 $8.64
50 - 99 $8.18
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.09

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov