Right Angle RCA Adapter, Male to Female

SKU RA-RCAMF
QTY available 164
Quantity Price
1 - 24 $9.89
25 - 49 $8.90
50 - 99 $7.91
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



L-com's low profile right angle audio adapters are perfect for tight fit applications. Two options are available, RCA and TRS 1/4", allowing cables and connectors to fit in small spaces. These adapters are male to female and can be attached at any angle to allow for any 360 degree option. Durable molded design can take punishment in the field and gold plated contacts provide optimum performance.

Features
  • Used to connect RCA cables in confined space applications
  • Rugged molded construction for demanding environments
  • Gold plated contacts ensure superior audio transmission
  • Connectors are male to female

Application
  • Tight fit audio applications
  • Professional A/V applications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.