To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Super Thin LSZH SVGA HD15 Male / Male 50.0 ft

This series of VGA cables features both our small diameter Super Thin VGA cable and our LSZH jacket for applications where low smoke is critical. An additional feature of this series is our reversible hardware allowing both panel mount using standoffs or traditional thumbscrews. High quality video signal transmission is assured as a result of the three 75 Ohm coaxial lines used in these premium SVGA assemblies. The low profile configuration of our fully molded HD15 backshell makes these assemblies ideal for tight fit installations. Available in 5 standard lengths from 5 to 50 feet.

Features
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • 3 ultra thin 75 Ohm coaxial lines optimize video signal quality
  • Available in 5 standard lengths from 5 to 50 feet.
  • LSZH jacketed cable ideal where low smoke characteristics are critical
  • User defined hardware results in maximum mounting flexibility
Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage

SKU CTL3VGAMM-50TZ
QTY available 32
Quantity Price
1 - 9 $362.08
10 - 24 $347.59
25 - 99 $333.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $362.08

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov