To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Super Thin SVGA Cable, HD15 Male / Male, 15.0 ft

Item # CTL3VGAMM-15T
Availability
265
Price Table
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Add to Cart

Description

Big performance in a small package is what this series is all about. Utilizing a revolutionary VGA cable which is made with 3 ultra thin coaxial lines and still measures less than .23" in diameter! In addition to the small VGA cable size these cables feature an innovative shallow backshell design producing a cable assembly ideally suited to any space sensitive application. Another unique feature is user-defined mounting hardware. Each cable end is capable of being connected with either male jack screws or hex standoffs with the supplied hardware! This feature enables the male end to be either panel mounted or mated to a female connector. Most lengths available from stock for immediate delivery.

Features
  • 3 ultra thin coaxial lines optimize video signal quality
  • Available from stock in 5 standard lengths from 5 to 50 ft
  • User defined hardware results in maximum mounting flexibility
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Small cable and backshell design addresses space sensitive applications
Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov