SVGA Extension Cable, HD15 Male / 45° Female, 10.0 ft

Item # CTL3VGAMF-10BR
Availability
15
Price Table
Quantity Price
1 - 24 $67.99
25 - 49 $61.19
50 - 99 $54.39
100 + Call Us
Add to Cart

Description

These premium 45 degree VGA extension cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. In addition the 45° HD15F connector accommodates difficult installation situations. Available in 3, 5 and 10 ft lengths.

Features
  • Available in standard lengths of 3, 5, and 10 ft.
  • HD15F 45° connector accommodates tight fit situations
  • Fully molded backshell construction is highly durable
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Video monitor extension cable
Application
  • KVM applications
  • Projector applications
  • PC monitor applications
  • Video Signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov