To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SVGA HD15 Male/Female with Disconnect 50.0 ft

Item # CTLB3VGAMF-50T
Availability
47
Price Table
Quantity Price
1 - 9 $29.00
10 - 24 $26.68
25 - 99 $24.36
100 + Call Us
Add to Cart

Description

Now there is a solution to your difficult installation problems. This VGA cable series features a fully populated DDC compliant assembly with one male and one female low profile HD15 connector and our Super Thin cable. An additional feature of this series is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a HD15 connector. Offered in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • User defined hardware results in maximum mounting flexibility
  • Available in 5 standard lengths from 15 to 75 ft
  • Supplies SVGA video signal transmission in difficult routing situations
Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov