To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SVGA Y Cable -One HD15 Male/Two HD15 Female, 20.0 ft

Item # CTL3VGAYMF-20
Availability
9
Price Table
Quantity Price
1 - 24 $26.18
25 - 49 $24.87
50 - 99 $23.56
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's CTL3VGAYMF series VGA cables are perfect for splitting a single SVGA source signal to two outputs such as PC monitors. These rugged VGA cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These SVGA Y cables feature PVC jackets and double shielding to help curb signal damaging EMI/RFI. Order online today!

Features
  • Double shielding helps reduce EMI/RFI interference
  • Available in 6 standard lengths from 3 to 25 ft
  • Gold plated contacts minimize signal loss and ensure reliability
  • Used to split a SVGA video signal to two displays
Application
  • Analog video
  • Professional A/V
  • Digital signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov