VGA Breakout Ext. Cable, HD15 Male / 4 BNC Female, 1.5 ft

Item # CTL4CAR-1.5
Availability
32
Price Table
Quantity Price
1 - 24 $61.99
25 - 49 $55.79
50 - 99 $49.59
100 + Call Us
Add to Cart

Description

This handy extension SVGA cable assembly utilizes a fully molded HD15 male connector to four BNC female connectors with molded strain reliefs. In addition this video breakout cable utilizes four 75 Ohm coaxial cables with true 75 Ohm BNC connectors for distortion free video signal transmission. Available in a convenient 1.5 ft length.

Features
  • Copper braid plus aluminum mylar shielding minimizes EMI
  • Four 75 Ohm coaxial cables assure high quality video signal
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • True 75 Ohm BNC female connectors eliminate impedance mismatch
  • Video signal extension cable
Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov