To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

XLR Pro Audio Cable Assembly, XLR Male Right Angle - XLR Female. 3.0 ft

Item # CAXLR2XLRR-3
Availability
4
Price Table
Quantity Price
1 - 24 $9.62
25 - 49 $9.14
50 - 99 $8.66
100 + Call Us
Add to Cart

Description

L-com now offers a series of 3 pin XLR audio cables for use in professional audio applications including microphone patching. Our quality constructed XLR cables feature 24 AWG cable to ensure the highest quality audio experience. These assemblies feature a right angle male 3 pin XLR to straight 3 pin XLR female design. Contact us today with your custom length and connector requirements.

Features
  • 90% min. spiral shielding provides excellent noise rejection
  • 24 AWG cable provides durability and long life
  • Available in 7 popular off the shelf lengths
  • Used to connect/patch microphones and other audio equipment
Application
  • Balanced audio applications
  • Microphone patching
  • MIDI
  • Pro Audio


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov