To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 Rated RJ45 (8x8) Surface Mount Jack, PCB Solder Post 90° Version, 30um Contact Plating, Black

RJ45 (8x8) surface mount jacks are available in Category 5e, Category 6 and unrated versions. Surface mount jacks come with PCB style solder posts in either 90° or 180° orientations. Additional options include plated shielding and embedded LED lights. Surface mount jacks are packaged individually and are available with no minimum order quantity. Order online today.

Features
  • Category 6 rated RJ45 (8x8) Surface Mount Jack with 30um contact plating
  • PCB solder post style
  • 90° Orientation
  • UL 94V-0 flame rating
  • Individually packaged with no purchase minimum
Application
  • Voice or data networking
  • Telecommunications
  • Ethernet
  • Prototype and test builds
  • PCB work

SKU SMJ-RJ4590-C6
QTY available 1775
Quantity Price
1 - 24 $1.00
25 - 49 $0.95
50 - 99 $0.90
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.00

Key Specifications

Key Specifications