To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a 10gig Ethernet Antibacterial Antimicrobial Cable Assembly, RJ45 Male/Plug, 24AWG Stranded, U/UTP, CM PVC Jacket, White, 0.5F

The cable experts at L-com now offer antibacterial and antimicrobial Ethernet cables to meet your medical application needs. The TRM695A-WHT line is rated for 10gig, Category 6a use and built with special bacteriostatic materials in the cable's jackets, plugs and boots that inhibit bacterial growth by up to 99.9%. This includes harmful bacterial such as Staphylococcus Aureus and E.coli. They are verified to ISO 22196:2011 requirements for European Biocidal Products and confirmed by independent lab results. These assemblies are perfect for hospitals, doctor's offices, restaurants, classrooms, kitchens, public spaces and really any place where a person may touch exposed network cables and protection from germs is required.

Available off the shelf for same day shipping, L-com's antibacterial TRM695A family of cables are ideal for high speed networks without putting a strain on your budget. Economical UTP construction and a CM PVC rated jacket with 24AWG stranded conductors make these cables flexible and easy to work with. A snag-less strain relief boot prevents excessive bending while reducing stress on the cable and the "shark fin" latch makes it easy to un-mate a cable by hand. The TRM695A-WHT-05F is 0.5 foot in length and white in color to match the decor in most medical environments as well as to stand out for easy identification in a crowded switch or panel.

All L-com antimicrobial TRM695 cables are RJ45 male/plug to male/plug and wired to TIA 568B standards. A robust temperature range of -20° to +75°C and voltage rating of 30V make these cables suitable for most high speed Ethernet applications. Off the shelf lengths range from 0.5F to 100F. Both unshielded, double shielded, PVC and LSZH options are available. All are in stock and ready to ship now so buy online from L-com today.

Features
  • 10gig, Category 6a rated antibacterial, antimicrobial cable assembly with economical UTP construction
  • Bacteriostatic cable jacket, boot and plug prevents harmful bacterial growth such as Staphylococcus Aureus and E.coli with proven reduction in bacterial count by more than 99.9%
  • Antibacterial test standard compliant to ISO 22196:2011 European Biocidal Products confirmed by independent lab test results
  • Economical CM PVC jacket with 24AWG stranded conductors for flexibility
  • Robust temperature range of -20° to +75°C with voltage rating of 30V
Application
  • Medical facilities, hospitals, doctor's offices, pharmaceuticals, device manufacturing and laboratories
  • Food, beverage, restaurants, kitchen and hospitality industry
  • Education, schools, libraries, public spaces and government infrastructure
  • Home office and work from home (WFM)
  • 10GBASE-T - 10/100/1000/10000 Ethernet - Up to Category 6a or Category 7 10gig applications

SKU TRM695A-WHT-05F
QTY available 107
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.39

Key Specifications

Key Specifications