Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Category 7 10gig Ethernet Cable Assembly, S/FTP Braid with Individually Shielded Pairs, RJ45 Male/Plug, 26AWG Stranded, LSZH, Black, 10.0M

L-com's double shielded TRD795ZBLK-10M Category 7 line of cables are ideal for electrically noisy environments and are available off the shelf for same day shipping. The L-com 10M Category 7 Ethernet Cable Assembly is feature construction with an overall braid shield around individually shielded twisted pairs (S/FTP) and are qualified for 1 gig Category 7 or Category 5e usage.

These L-com Black 10M Ethernet Cable Assembly are economical, PVC jacketed cables are ideal for high speed networks or data centers without putting a strain on your budget. Our 10 Feet Cat6 Ethernet Cable Assembly is more cost-effective than typical LSZH or industrial double shielded alternatives.

The TRD795ZBLK-10M Category 7 Ethernet Cable Assembly from L-com is a 1 gigabit, Cat 7 rated Ethernet cable built with RJ45 male/plugs on each end and wired to TIA specifications. L-com RJ45 Male/Plug 10M Ethernet Cable Assembly Built to Category 7 standards with an overall braid shield and individually foil shielded pairs. The part number TRD795ZBLK-10M is perfect for applications with excess EMI/RFI where cable shielding and/or grounding is critical to performance.

This TRD795ZBLK-10M S/FTP Braid Ethernet Cable Assembly 26AWG conductors allow for flexibility in a patch cable environment. The 10 TRD795ZBLK-10M black PVC jacket is flame rated for CMG use with a robust temp range oM -10° to +75°C. This L-com Cat7 CMG PVC Ethernet Cable Assembly available in lengths oM 0.5M to 100M and in black or blue. Contact the expert technical support at L-com for questions on this Category 7 RJ45 Male/Plug Ethernet Cable Assembly and buy online today.

Features
  • Category 7 rated cable assembly with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC 60332-1, 60754 & 61034 verified LSZH (low smoke zero halogen) jacket in black
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with -10° to +80°C operating temperature
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Category 7 - Category 6a, 10gig applications
  • Shipboard, aircraft, aerospace and defense
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking

SKU TRD795ZBLK-10M
QTY available 13
Quantity Price
1 - 24 $65.99
25 - 49 $62.69
50 - 99 $59.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $65.99

Key Specifications

Key Specifications