Description
The SCW03N is a 3-way wideband signal splitter which covers a frequency range of 750 MHz to 2700 MHz. This wideband design makes this signal splitter suitable for 800MHz & 900 MHz cellular and ISM band operation, 1.8 GHz & 1.9 GHz (1800-1900 MHz) PCS cellular radio applications, as well as 2.3 GHz WCS Band (2.31 - 2.36 GHz), 2.36 GHz CDMA Band and 2.4 GHz 802.11b, 802.11g and 802.11n applications. The SCW03N is also ideal for use with Distributed Antenna System (DAS) networks. This signal splitter features a 50W power rating and is constructed from heavy duty aluminum. They are designed to be installed indoors or in weather-resistant enclosures. Low PIM Rated The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-140 dBc, the SCW02N helps meets the most demanding PIM requirements for LTE/4G bands. Note: To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator. For additional information and complete specifications, click on the Data Sheet link in the Downloads section. ![]() Similar Products |