To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7/16 DIN Male Crimp Connector for 400-Series Cable

L-com's 50 Ohm 7/16 DIN Male Connectors are ideal for low-loss, high-power wireless applications. Featuring silver plated brass bodies, these rugged connectors are available for use with 400 series and 600 series low loss coax cable. Order some today!

Features
  • Connector utilizes machined components for durability and long life
  • For use with LMR®400, CNT-400, TWS-400 and L-com's CA-400 and CA-400UF Ultra Flex coax cable
  • Silver plated brass body and center pin for enhanced corrosion resistance
Application
  • High power wieless applications
  • DAS Antennas and base stations
  • Low-loss coax cable assemblies
  • Satellite receivers and radios

SKU ADM-1400
QTY available 73
Quantity Price
1 - 24 $57.99
25 - 49 $52.19
50 - 99 $46.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $57.99

Key Specifications

Key Specifications