To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 to 120 Ohm Balun, 1.6/5.6 Jack / Krone IDC

This 75 to 120 Ohm balun utilizes a 1.6/5.6 female bulkhead coaxial interface often found in European 75 Ohm coaxial applications. The Krone IDC style termination allows for easy termination of the European E1 standard 120 Ohm twisted pair conductors and the bulkhead deign allows panel mounting.

Features
  • Krone IDC style termination allows quick assembly
  • Utilizes popular European 1.6/5.6 female interface
  • 75 to 120 Ohm matching useful in American and European systems
  • Bulkhead design allows panel mounting
  • Telecommunications applications for patching and distribution
Application
  • 75/120 Ohm impedance matching
  • T1/E1 Applications
  • Telecommunications
  • WAN

SKU ACK3010
QTY available Call us
Quantity Price
1 - 24 $28.59
25 - 49 $27.16
50 - 99 $25.73
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.59

Key Specifications

Key Specifications