BNC Terminator, Female, Colored Cap, RG59 (75 Ohms)

SKU BIF7F
QTY available 1581
Quantity Price
1 - 24 $2.00
25 - 49 $1.80
50 - 99 $1.60
100 + Call Us
Price $2.00

All Prices are in US Dollars and do not include duties



This BNC female terminator features an insulated body and a purple color coded cap indicating a 75 Ohm resistance value for use with 75 Ohm coaxial cable such as RG59 . A ¼ watt @70 degrees metal film type resistor with a +/- 1% tolerance is utilized.

Features
  • 1/4 watt terminating resistor
  • BNC female interface for male terminated assemblies
  • Color coded purple to assure proper attachment
  • Line termination of a 75 Ohm transmission line

Application
  • 10Base-2
  • Cheapernet
  • Ethernet
  • Thinnet


Documents and Resources

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
75 Ohm
Maximum Frequency
1 GHz
Maximum VSWR
1.5:1
Minimum Frequency
DC
Maximum Power
0.25 Watt
Connector Series
BNC
Connector Gender
Female
Package Family
Coax

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.