BNC Terminator, Female, use with RG58 (50 Ohms)

SKU BTB5FD
QTY available 3275
Quantity Price
1 - 24 $9.79
25 - 49 $9.30
50 - 99 $8.81
100 + Call Us
Price $9.79

All Prices are in US Dollars and do not include duties



This BNC female terminator utilizes a ¼ watt carbon film type resistor and a 50 Ohm impedance value. Connector body is marked with 50 Ohm value to assure proper installation.

Features
  • Gold plated contacts minimize attenuation
  • 1/4 watt terminating resistor
  • Nickel plated body provides optimum resistance to corrosion
  • Termination of 50 Ohm coaxial lines

Application
  • Coaxial termination
  • Data center
  • Laboratory
  • Test & measurement

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
1 GHz
Maximum VSWR
2:1
Minimum Frequency
DC
Maximum Power
0.25 Watt
Body Material
Brass
Connector Series
BNC
Connector Gender
Female
Package Family
Coax