BNC Terminator, Male with Ground Cable (50 Ohms)

SKU BM50G-1W
QTY available 169
Quantity Price
1 - 24 $11.19
25 - 49 $10.07
50 - 99 $8.95
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



This BNC male terminator utilizes a 1 watt low inductance type resistor and a 50 Ohm impedance value and features a grounding cable with ring lug for securing to ground. Connector body is marked with 50 Ohm value to assure proper installation.

Features
  • Grounding cable to avoid ground loop problems
  • Nickel plated for enhanced corrosion resistance
  • 1 watt low inductance resistor
  • Termination of a 50 Ohm coaxial line

Application
  • BNC
  • 50 Ohm applications
  • Coax Termination

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
1 GHz
Maximum VSWR
2:1
Minimum Frequency
DC
Maximum Power
1 Watt
Body Material
Brass
Connector Series
BNC
Connector Gender
Male
Package Family
Coax