Coax Cable Stripper, 2-Blade for 100/174/195/200/240/316 Series Coax

SKU AT-STRIP-01
QTY available 60
Quantity Price
1 - 24 $32.19
25 - 49 $28.97
50 - 99 $25.75
100 + Call Us
Price $32.19

All Prices are in US Dollars and do not include duties



Stripping Distance: 4mm, 6mm, 8mm, 10mm and 12mm
Cable Type: LMR/WBC100, 174, 195, 200, 240 and 316, HyperLink CA-200/CA-240, RG58, 59, 62 and 6


Features
  • Adjustable to assure accuracy
  • Quickly and accurately strips coaxial cable
  • Suitable for a wide range of common coax cable sizes
  • LMR/WBC100, 174, 195, 200, 240 and 316, Altelicon CA-200/CA-240, RG58, 59, 62 and 6

Application
  • Cable installation
  • Cable assembly
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
AT-STRIP-01
Design (Tool Type)
Stripper
Primary Application/Family
Coaxial