Coaxial 50 Ohm T Adapter, BNC Female / Male / Female, Fully Insulated

SKU BIF-TB2
QTY available 90
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us
Price $15.79

All Prices are in US Dollars and do not include duties



This fully insulated 50 Ohm BNC 3 port T shape adapter allows routing of a signal from a common source to two different devices. The combination of two BNC jack interfaces and one BNC plug interface is useful for mating in many commonly found test applications. Non conductive body helps prevent ground loop problems.

Features
  • Design allows signal splitting to two devices
  • Handy device to have on hand to solve your interconnection problems
  • Commonly used BNC interface
  • Fully insulated to minimze groud loop problems

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Connector Series 3
BNC
Connector Gender 3
Female
Connector Polarity 3
Standard
Connector Impedance 3
50 Ohm
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Metal Alloy
Connector Body Plating 1
Chrome
Connector Mount Method 2
None
Connector Body Material 2
Metal Alloy
Connector Body Plating 2
Chrome
Connector Mount Method 3
None
Connector Body Material 3
Metal Alloy
Connector Body Plating 3
Chrome