To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial 75 Ohm T Adapter, BNC Female / Male / Female

This 75 Ohm BNC 3 port T shape adapter allows routing of a signal from a common source to two different devices. The combination of two BNC jack interfaces and one BNC plug interface is useful for mating in many commonly found test applications.

Features
  • Commonly used 75 Ohm BNC interface
  • Design allows signal splitting to two devices
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

SKU BA035
QTY available 53
Quantity Price
1 - 24 $19.99
25 - 49 $18.99
50 - 99 $17.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov