Description
This UHF male to Type F female coaxial adapter provides the ability to connect between a UHF female and Type F male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |