This SMA female coupler provides the ability to interconnect two devices with SMA male interfaces. A common use for this device is to provide a coupling between two cables with SMA male connectors creating an extension cable.
Features
Couples devices with male SMA interfaces
Handy device to help solve your interconnection problems
Nickel plated body for enhanced corrosion resistance
Gold plated contact for reduced signal loss
Ideal to extend cable runs with male SMA connectors
Application
Coaxial interface conversion
Low-loss coax
OEM coax applications
Coax retrofit applications
Coaxial Extension
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov