This TNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. A common use for this device is to create a connection point on either side of a wall or other obstruction.
Features
Gold plated center contact for reduced signal loss
Nickel plated body for enhanced corrosion resistance
Provides 50 Ohm signal feed-thru for two TNC male interface devices
Complete with nut and lockwasher mounting hardware
Single D bulkhead design for panel mounting
Application
Coaxial Extension
Coaxial interface conversion
OEM coax applications
Coax retrofit applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov