F Type 75 Ohm Terminator, Pkg/10

SKU BTF75M
QTY available 108
Quantity Price
1 - 24 $12.19
25 - 49 $10.97
50 - 99 $9.75
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



Also known as Dummy Loads, terminators are an essential component in the proper termination of unused outputs of line splitters and amplifiers which utilize a Type F interface. Available in packages of 10 pieces.

Features
  • Commonly found Type F connector widely used
  • Packaged 10 per bag for convenience
  • Termination of a 75 Ohm Type F line

Application
  • 75 Ohm applications
  • Video transmission
  • Amplifier
  • Splitter

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
75 Ohm
Maximum Frequency
1 GHz
Maximum VSWR
1.5:1
Minimum Frequency
DC
Maximum Power
0.25 Watt
Connector Series
F
Connector Gender
Male
Package Family
Coax

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.