To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

F Type Compression Plug for RG59

This compression style male Type F connector provides a quick and economical way for termination to the widely used RG59 coaxial cable. Utilization of an O-Ring between connector and body plus silicone provides a weather resistant seal allowing the use of this connector in outdoor applications.

Features
  • Threaded style coupling 75 Ohm coaxial connector
  • Chromate plated bodies for superior resistance to corrosion
  • Compression style attachment results in a moisture resistant connector to cable attachment.
  • Used extensively in all forms of cable video signal transmission
Application
  • CCTV
  • 75 Ohm applications
  • Video Display
  • Video Transmission

SKU BAC-EX59
QTY available 4537
Quantity Price
1 - 24 $3.05
25 - 49 $2.90
50 - 99 $2.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.05

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov