To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MMCX to N-Male, Pigtail 19" 100-Series

High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature MMCX connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 100-series coax cable
  • Available Models, MMCX to N-Male, N-Female or N-Female Bulkhead
Application
  • Wireless Infrastructure
  • Wireless LAN Devices
  • Wireless OEM Applications
  • External Antenna Applications
  • Wi-Fi Radios

SKU CA-MMNMCN19
QTY available 335
Quantity Price
1 - 24 $19.99
25 - 49 $17.99
50 - 99 $15.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.99

Key Specifications

Key Specifications