Reverse Polarity TNC Jack Bulkhead Solderless Crimp for 195-Series Low Loss Cable

SKU ARTJ-3704
QTY available 414
Quantity Price
1 - 24 $6.69
25 - 49 $6.36
50 - 99 $6.02
100 + Call Us
Price $6.69

All Prices are in US Dollars and do not include duties



L-com's Reverse Polarity TNC Jack (RP-TNC Jack) Bulkhead Solderless Connector makes it quick and easy to terminate your cable assemblies. The captive center pin requires no crimping or soldering.

Note: For use only with cables with solid center conductors


Features
  • Features Nut, Lock Washer and O-Ring for securing to bulkhead
  • Nickel plated brass body ideal for outdoor use
  • Can be used with LMR®195, CNT-195, TWS-195 and L-com's CA-195
  • Captive gold plated center pin requires no soldering or crimping
  • Note: For use only with cables with solid center conductors

Application
  • Low-loss coax cable assemblies
  • Radio pigtails
  • RF applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
195-Series
Interface Type 2
CNT-195
Interface Type 3
TWS-195
Interface Type 4
CA-195
Interface Type 5
CA-1004
Interface Type 6
WBC1005
Interface Type 7
Belden 78056