Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

RG174 Coaxial Cable, BNC 90° Male / 90° Male, 1.5 ft

These versatile 50 Ohm BNC plug coaxial cable assemblies feature fully molded strain reliefs and nickel plated bodies for a cable assembly that can withstand harsh conditions. Gold plated center contacts help minimize attenuation and provide corrosion resistance. The box design 90 degree connectors provide an angled connection for tight fit applications. These cable assemblies are stocked in 10 standard lengths from .5 to 10 feet to satisfy your immediate needs.

Features
  • 50 Ohm RF (Radio Frequency) transmission
  • Molded strain relief enhances durability
  • Small diameter cable and angled connectors provide greater flexibility for tight fit situations
  • Nickel plated body enhances corrosion resistance
  • Available from stock in 10 lengths ranging from 1 to 10 feet
Application
  • Data Transmission
  • RFID
  • GPS
  • Test and Measurement
  • Wireless Infrastructure

SKU CC174-1.5HR2
QTY available 869
Quantity Price
1 - 24 $20.99
25 - 49 $19.94
50 - 99 $18.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.99

Key Specifications

Key Specifications