RG174 Coaxial Cable, SMA 90° Male / 90° Male, 1.5 ft

Item # CC174S-1.5HR2
Availability
1,559
Price Table
Quantity Price
1 - 24 $43.59
25 - 49 $41.41
50 - 99 $39.23
100 + Call Us
Add to Cart

Description

L-com now offers 50 Ohm, SMA RG174/U coaxial cable assemblies with rugged molded strain relief boots that protect against severe cable bends at the cable/connector egress point. This new L-com exclusive RG174/U molded boot design is a hard to find feature that most coaxial cable manufacturers do not offer. This series employs right angle SMA connectors on both ends for tight fit applications. Additionally, L-com stocks 5 standard lengths from .5 to 5 ft ready for immediate delivery.

Features
  • Exclusive molded strain relief provides superior durability
  • SMA right angle to SMA right angle connector combination accommodates tight fit applications
  • Crimp style SMA ensures secure construction
  • Stranded center conductor enhances flexibility
  • Used to connect 50 Ohm equipment with SMA interfaces
Application
  • Test and Measurement
  • Wireless Infrastructure
  • Data Transmission
  • GPS
  • RFID


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov