To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG174 Coaxial Cable, SMA 90° Male / 90° Male, 2.5 ft

L-com now offers 50 Ohm, SMA RG174/U coaxial cable assemblies with rugged molded strain relief boots that protect against severe cable bends at the cable/connector egress point. This new L-com exclusive RG174/U molded boot design is a hard to find feature that most coaxial cable manufacturers do not offer. This series employs right angle SMA connectors on both ends for tight fit applications. Additionally, L-com stocks 5 standard lengths from .5 to 5 ft ready for immediate delivery.

Features
  • Exclusive molded strain relief provides superior durability
  • SMA right angle to SMA right angle connector combination accommodates tight fit applications
  • Stranded center conductor enhances flexibility
  • Crimp style SMA ensures secure construction
  • Used to connect 50 Ohm equipment with SMA interfaces
Application
  • Wireless Infrastructure
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement

SKU CC174S-2.5HR2
QTY available 1306
Quantity Price
1 - 24 $44.39
25 - 49 $42.17
50 - 99 $39.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $44.39

Key Specifications

Key Specifications