To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG316 Coaxial Cable, SMA 90° Male / 90° Male, 10.0 ft

If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style SMA right angle male connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG316/U coaxial cable features a stranded center conductor and an extruded FEP jacket for enhanced flexibility. In order to meet your immediate needs we stock these cables in 9 handy standard lengths.

Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Stranded center conductor of RG316/U enhances flexibility
  • Available from stock in 9 lengths ranging from 1 to10 feet
  • Gold plated center contacts minimize signal loss
  • SMA right angle connector combination useful in many tight fit applications
Application
  • RFID
  • Test and Measurement
  • Data Transmission
  • GPS
  • Wireless Infrastructure

SKU CCSR316-10
QTY available 7
Quantity Price
1 - 24 $51.20
25 - 49 $48.64
50 - 99 $46.08
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $51.20

Key Specifications

Key Specifications