To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG58 ThinNet Coaxial Cable, BNC 90° Male / 90° Male, 15.0 ft

These 10BASE-2 coaxial cable assemblies are specifically designed for use in Ethernet applications. The right angle BNC connectors are fully insulated to avoid ground loop problems and to accommodate tight fit applications. The R9907 style 50 Ohm cable is commonly found in CheaperNet configurations and features double shielding to meet the shielding parameters found in section 10.5 of IEEE 802.3 specification. We stock these assemblies in 4 standard lengths from 5 to 25 ft.

Features
  • Double shielding of RG58/U ThinNet cable enhances shielding performance
  • 50 Ohm Ethernet signal transmission
  • Available from stock in 4 lengths ranging from 5 to 25 feet
  • BNC connector fully insulated to prevent ground loop problems
  • BNC right angle connector useful in tight fit applications
Application
  • Test and Measurement
  • Wireless Infrastructure
  • Data Transmission
  • GPS
  • RFID

SKU CCTN58-15HR2B
QTY available 69
Quantity Price
1 - 24 $32.39
25 - 49 $29.15
50 - 99 $25.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.39

Key Specifications

Key Specifications